Grove Gear W8420601.30 - HMQ842-20-H1-180-30
Part #:W8420601.30
Catalog #:HMQ842-20-H1-180-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| V: | 2.756 in | AD: | 7.53 |
| LQ1: | 7.21 in | AE1: | 0.63 |
| RQ: | 6.68 in | T: | 1.875 |
| BF: | 0.53 | J: | 8.5 in |
| AE2: | 0.34 | F: | 5 |
| C: | 11.38 in | I: | 6.1 in |
| D: | 4.44 | G: | 2.5 |
| BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | HMQ842 |
| Input HP @ 1750 RPM: | 9.462 | Bore Code: | 30 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Output RPM: | 87 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Motor Frame Size: | 180 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

