Grove Gear W8420603.23 - HMQ842-30-H1-180-23
Part #:W8420603.23
Catalog #:HMQ842-30-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.34 |
| AG: | 8.5 | J: | 8.5 in |
| BE1: | 0.5 in | V: | 2.756 in |
| D: | 4.44 | AD: | 7.53 |
| T: | 1.438 | C: | 11.38 in |
| AE1: | 0.63 | AK: | 8.5 |
| BD: | 9 | B: | 10.25 |
| F: | 5 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | AJ: | 7.25 |
| G: | 2.5 | I: | 6.1 in |
| LQ1: | 7.21 in |
Technical Specifications
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 6.481 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 58 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Model Code: | HMQ842 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 180 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Assembly: | HMQ-H1 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 2533 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

