Grove Gear W8420604.28 - HMQ842-40-H1-180-28
Part #:W8420604.28
Catalog #:HMQ842-40-H1-180-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 9 | AE1: | 0.63 |
| T: | 1.75 | BF: | 0.53 |
| AK: | 8.5 | J: | 8.5 in |
| AG: | 8.5 | AJ: | 7.25 |
| LQ1: | 7.21 in | G: | 2.5 |
| F: | 5 | D: | 4.44 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| B: | 10.25 | AD: | 7.53 |
| C: | 11.38 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 40:1 | Series Code: | GR |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.262 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ842 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43 | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

