Grove Gear W8420604.30 - HMQ842-40-H1-180-30
Part #:W8420604.30
Catalog #:HMQ842-40-H1-180-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BF: | 0.53 | F: | 5 |
| J: | 8.5 in | B: | 10.25 |
| G: | 2.5 | RQ: | 6.68 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 8.5 | T: | 1.875 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AD: | 7.53 | AE2: | 0.34 |
| BE1: | 0.5 in | V: | 2.756 in |
| D: | 4.44 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 5.262 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 43 | Output Diameter (in): | 1.875 in |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | GR | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Center Distance (in): | 4.25 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ842 |
| Bore Code: | 30 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

