Grove Gear W8420605.26 - HMQ842-50-H1-180-26
Part #:W8420605.26
Catalog #:HMQ842-50-H1-180-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| D: | 4.44 | T: | 1.625 |
| AJ: | 7.25 | J: | 8.5 in |
| BE1: | 0.5 in | RQ: | 6.68 in |
| AE1: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| F: | 5 | BF: | 0.53 |
| AE2: | 0.34 | G: | 2.5 |
| AD: | 7.53 | C: | 11.38 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| V: | 2.756 in |
Technical Specifications
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | H1 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.389 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Service Factor: | 1 | Bore Code: | 26 |
| Product Type: | Right Angle | Series Code: | GR |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ842 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

