Grove Gear W8420605.27 - HMQ842-50-H1-180-27
Part #:W8420605.27
Catalog #:HMQ842-50-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 6.68 in |
| AE2: | 0.34 | BD: | 9 |
| BF: | 0.53 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| J: | 8.5 in | F: | 5 |
| G: | 2.5 | I: | 6.1 in |
| BE1: | 0.5 in | T: | 1.688 |
| AD: | 7.53 | V: | 2.756 in |
| D: | 4.44 | AE1: | 0.63 |
| C: | 11.38 in | AK: | 8.5 |
| LQ1: | 7.21 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HMQ842 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Motor Frame Size: | 180 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | H1 |
| Output RPM: | 35 | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.389 |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

