Grove Gear W8420606.24 - HMQ842-60-H1-180-24
Part #:W8420606.24
Catalog #:HMQ842-60-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BD: | 9 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| I: | 6.1 in | T: | 1.5 |
| AK: | 8.5 | F: | 5 |
| AE1: | 0.63 | AG: | 8.5 |
| BF: | 0.53 | V: | 2.756 in |
| RQ: | 6.68 in | AJ: | 7.25 |
| G: | 2.5 | AD: | 7.53 |
| D: | 4.44 | B: | 10.25 |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Model Code: | HMQ842 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.681 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Motor Frame Size: | 180 |
| Output RPM: | 29 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

