Grove Gear W8420606.28 - HMQ842-60-H1-180-28
Part #:W8420606.28
Catalog #:HMQ842-60-H1-180-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | J: | 8.5 in |
| BE1: | 0.5 in | AD: | 7.53 |
| C: | 11.38 in | AE1: | 0.63 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 6.1 in | G: | 2.5 |
| AE2: | 0.34 | V: | 2.756 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | BD: | 9 |
| T: | 1.75 | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| D: | 4.44 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Model Code: | HMQ842 | Ratio: | 60:1 |
| Motor Frame Size: | 180 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.681 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 29 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.75 in |
| Thrust Rating - output shaft: | 2533 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

