Grove Gear W8420606.31 - HMQ842-60-H1-180-31
Part #:W8420606.31
Catalog #:HMQ842-60-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AJ: | 7.25 |
| RQ: | 6.68 in | T: | 1.938 |
| F: | 5 | J: | 8.5 in |
| BD: | 9 | D: | 4.44 |
| LQ1: | 7.21 in | B: | 10.25 |
| AE2: | 0.34 | V: | 2.756 in |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.5 | C: | 11.38 in |
| AK: | 8.5 | I: | 6.1 in |
| AD: | 7.53 |
Technical Specifications
| Motor Frame Size: | 180 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.681 | Input Bore (C Face): | 1.125 |
| Output RPM: | 29 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ842 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Series Code: | GR |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

