How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| V: | 2.756 in | T: | 1.438 |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 7.21 in | F: | 5 |
| C: | 11.38 in | AG: | 8.5 |
| G: | 2.5 | BF: | 0.53 |
| B: | 10.25 | AE1: | 0.63 |
| AD: | 7.53 | BD: | 9 |
| AE2: | 0.34 | AJ: | 7.25 |
| I: | 6.1 in | D: | 4.44 |
| RQ: | 6.68 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.76 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.125 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ842 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 80:1 | Series Code: | GR |
| Output RPM: | 21 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

