Grove Gear W8420607.24 - HMQ842-80-H1-180-24
Part #:W8420607.24
Catalog #:HMQ842-80-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE1: | 0.5 in |
| C: | 11.38 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| AE1: | 0.63 | J: | 8.5 in |
| F: | 5 | G: | 2.5 |
| BD: | 9 | V: | 2.756 in |
| AE2: | 0.34 | B: | 10.25 |
| AJ: | 7.25 | D: | 4.44 |
| RQ: | 6.68 in | AG: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 24 | Output RPM: | 21 |
| Motor Frame Size: | 180 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.76 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

