How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.688 |
| V: | 2.756 in | AK: | 8.5 |
| BD: | 9 | AG: | 8.5 |
| AE2: | 0.34 | I: | 6.1 in |
| D: | 4.44 | RQ: | 6.68 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | LQ1: | 7.21 in |
| BF: | 0.53 | J: | 8.5 in |
| F: | 5 | B: | 10.25 |
| AD: | 7.53 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | GR | Output Diameter (in): | 1.688 in |
| Ratio: | 80:1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Output RPM: | 21 |
| Motor Frame Size: | 180 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.76 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Model Code: | HMQ842 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

