How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AK: | 8.5 |
| AD: | 7.53 | V: | 2.756 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| BE1: | 0.5 in | T: | 1.75 |
| AE1: | 0.63 | F: | 5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.44 | B: | 10.25 |
| J: | 8.5 in | I: | 6.1 in |
| AE2: | 0.34 | BD: | 9 |
| AG: | 8.5 | RQ: | 6.68 in |
| G: | 2.5 |
Technical Specifications
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio Range: | 80:1 | Motor Frame Size: | 180 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.76 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | HMQ842 |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

