How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | BD: | 9 |
| RQ: | 6.68 in | V: | 2.756 in |
| AE1: | 0.63 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| D: | 4.44 | B: | 10.25 |
| BE1: | 0.5 in | G: | 2.5 |
| C: | 11.38 in | AE2: | 0.34 |
| LQ1: | 7.21 in | BF: | 0.53 |
| F: | 5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Bore Code: | 30 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 21 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.76 | Motor Frame Size: | 180 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ842 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

