Grove Gear W8420607.31 - HMQ842-80-H1-180-31
Part #:W8420607.31
Catalog #:HMQ842-80-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | F: | 5 |
| C: | 11.38 in | AD: | 7.53 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.756 in |
| RQ: | 6.68 in | I: | 6.1 in |
| B: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.34 |
| D: | 4.44 | AK: | 8.5 |
| LQ1: | 7.21 in | T: | 1.938 |
| G: | 2.5 | BF: | 0.53 |
| AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Series Code: | GR |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 31 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 21 | Input HP @ 1750 RPM: | 1.76 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

