How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| V: | 2.756 in | C: | 11.38 in |
| AJ: | 7.25 | RQ: | 6.68 in |
| BE1: | 0.5 in | D: | 4.44 |
| J: | 8.5 in | BD: | 9 |
| AD: | 7.53 | LQ1: | 7.21 in |
| T: | 2 | I: | 6.1 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AE2: | 0.34 |
| AE1: | 0.63 | B: | 10.25 |
| G: | 2.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.76 | Model Code: | HMQ842 |
| Ratio Range: | 80:1 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 21 | Bore Code: | 32 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

