Grove Gear W8420608.24 - HMQ842-100-H1-180-24
Part #:W8420608.24
Catalog #:HMQ842-100-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AE2: | 0.34 | AD: | 7.53 |
| D: | 4.44 | J: | 8.5 in |
| T: | 1.5 | AE1: | 0.63 |
| C: | 11.38 in | RQ: | 6.68 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| AG: | 8.5 | V: | 2.756 in |
| F: | 5 |
Technical Specifications
| Output Shaft Direction: | H1 | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.201 |
| Reducer: | Worm - Right Angle | Output RPM: | 17 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

