Grove Gear W8420608.31 - HMQ842-100-H1-180-31
Part #:W8420608.31
Catalog #:HMQ842-100-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 11.38 in |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| F: | 5 | AK: | 8.5 |
| AD: | 7.53 | B: | 10.25 |
| G: | 2.5 | AE1: | 0.63 |
| AJ: | 7.25 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BE1: | 0.5 in | D: | 4.44 |
| I: | 6.1 in | AE2: | 0.34 |
| T: | 1.938 | J: | 8.5 in |
| BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | GR |
| Input HP @ 1750 RPM: | 1.201 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

