Grove Gear W8420609.23 - HMQ842-05-H1-210-23
Part #:W8420609.23
Catalog #:HMQ842-05-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | BD: | 9 |
| AE2: | 0.34 | G: | 2.5 |
| LQ1: | 7.21 in | F: | 5 |
| BE1: | 0.5 in | T: | 1.438 |
| I: | 6.1 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| B: | 10.25 | AK: | 8.5 |
| AG: | 8.5 | J: | 8.5 in |
| V: | 2.756 in | AE1: | 0.63 |
| AD: | 7.53 | C: | 11.38 in |
| BF: | 0.53 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 18.08 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Model Code: | HMQ842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1445 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 350 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

