How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AJ: | 7.25 |
| BF: | 0.53 | F: | 5 |
| LQ1: | 7.21 in | AG: | 8.5 |
| C: | 11.38 in | G: | 2.5 |
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 6.68 in | V: | 2.756 in |
| D: | 4.44 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | AD: | 7.53 |
| AE2: | 0.34 | T: | 1.688 |
| B: | 10.25 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 18.08 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 1445 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Model Code: | HMQ842 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

