Grove Gear W8420609.28 - HMQ842-05-H1-210-28
Part #:W8420609.28
Catalog #:HMQ842-05-H1-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.44 |
| AD: | 7.53 | BF: | 0.53 |
| F: | 5 | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 8.5 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| AE1: | 0.63 | B: | 10.25 |
| BD: | 9 | I: | 6.1 in |
| V: | 2.756 in | J: | 8.5 in |
| RQ: | 6.68 in | C: | 11.38 in |
| G: | 2.5 | T: | 1.75 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 5:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Series Code: | GR | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 18.08 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Bore Code: | 28 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-H1 |
| Output RPM: | 350 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1445 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | HMQ842 | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

