Grove Gear W8420609.30 - HMQ842-05-H1-210-30
Part #:W8420609.30
Catalog #:HMQ842-05-H1-210-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE1: | 0.5 in |
| AE2: | 0.34 | J: | 8.5 in |
| B: | 10.25 | T: | 1.875 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| LQ1: | 7.21 in | AD: | 7.53 |
| F: | 5 | G: | 2.5 |
| BF: | 0.53 | V: | 2.756 in |
| C: | 11.38 in | AG: | 8.5 |
| BD: | 9 | AK: | 8.5 |
| D: | 4.44 | AE1: | 0.63 |
| AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 18.08 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ842 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Ratio: | 5:1 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

