Grove Gear W8420610.23 - HMQ842-7.5-H1-210-23
Part #:W8420610.23
Catalog #:HMQ842-7.5-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | T: | 1.438 |
| D: | 4.44 | V: | 2.756 in |
| J: | 8.5 in | I: | 6.1 in |
| BE1: | 0.5 in | RQ: | 6.68 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| F: | 5 | BD: | 9 |
| AK: | 8.5 | G: | 2.5 |
| BF: | 0.53 | C: | 11.38 in |
| AD: | 7.53 | B: | 10.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| AG: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Model Code: | HMQ842 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 16.27 |
| Product Type: | Right Angle | Series Code: | GR |
| Output Shaft Direction: | H1 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1640 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

