How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | J: | 8.5 in |
| G: | 2.5 | AE2: | 0.34 |
| AG: | 8.5 | BF: | 0.53 |
| C: | 11.38 in | F: | 5 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | T: | 1.625 |
| AE1: | 0.63 | RQ: | 6.68 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| AD: | 7.53 | AK: | 8.5 |
| D: | 4.44 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 16.27 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1640 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Series Code: | GR |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ842 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Ratio Range: | 7.5:1 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

