Grove Gear W8420610.30 - HMQ842-7.5-H1-210-30
Part #:W8420610.30
Catalog #:HMQ842-7.5-H1-210-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BF: | 0.53 |
| I: | 6.1 in | AD: | 7.53 |
| T: | 1.875 | BD: | 9 |
| AG: | 8.5 | J: | 8.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| B: | 10.25 | AE2: | 0.34 |
| F: | 5 | V: | 2.756 in |
| AE1: | 0.63 | G: | 2.5 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| AJ: | 7.25 |
Technical Specifications
| Series Code: | GR | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Bore Code: | 30 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 233 | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 210 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 16.27 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1640 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

