Grove Gear W8420611.24 - HMQ842-10-H1-210-24
Part #:W8420611.24
Catalog #:HMQ842-10-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | RQ: | 6.68 in |
| LQ1: | 7.21 in | V: | 2.756 in |
| F: | 5 | G: | 2.5 |
| AK: | 8.5 | BD: | 9 |
| AG: | 8.5 | C: | 11.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| J: | 8.5 in | AE1: | 0.63 |
| D: | 4.44 | T: | 1.5 |
| BF: | 0.53 | I: | 6.1 in |
| AE2: | 0.34 |
Technical Specifications
| Thrust Rating - output shaft: | 1788 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Center Distance (in): | 4.25 |
| Bore Code: | 24 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.93 | Output RPM: | 175 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ842 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

