Grove Gear W8420611.32 - HMQ842-10-H1-210-32
Part #:W8420611.32
Catalog #:HMQ842-10-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.756 in | D: | 4.44 |
| AG: | 8.5 | RQ: | 6.68 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| G: | 2.5 | LQ1: | 7.21 in |
| J: | 8.5 in | F: | 5 |
| T: | 2 | AE2: | 0.34 |
| BD: | 9 | AE1: | 0.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 11.38 in | AD: | 7.53 |
| I: | 6.1 in |
Technical Specifications
| Model Code: | HMQ842 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.93 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Series Code: | GR |
| Thrust Rating - output shaft: | 1788 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

