Grove Gear W8420612.23 - HMQ842-15-H1-210-23
Part #:W8420612.23
Catalog #:HMQ842-15-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | J: | 8.5 in |
| AE2: | 0.34 | G: | 2.5 |
| B: | 10.25 | AD: | 7.53 |
| T: | 1.438 | BF: | 0.53 |
| AE1: | 0.63 | C: | 11.38 in |
| BD: | 9 | I: | 6.1 in |
| AG: | 8.5 | BE1: | 0.5 in |
| F: | 5 | V: | 2.756 in |
| RQ: | 6.68 in | AJ: | 7.25 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| D: | 4.44 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 11.13 | Model Code: | HMQ842 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 210 |
| Bore Code: | 23 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Thrust Rating - output shaft: | 2319 |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | GR | Ratio: | 15:1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

