Grove Gear W8420612.28 - HMQ842-15-H1-210-28
Part #:W8420612.28
Catalog #:HMQ842-15-H1-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AJ: | 7.25 |
| I: | 6.1 in | C: | 11.38 in |
| V: | 2.756 in | BD: | 9 |
| AG: | 8.5 | G: | 2.5 |
| BF: | 0.53 | T: | 1.75 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| LQ1: | 7.21 in | F: | 5 |
| B: | 10.25 | AK: | 8.5 |
| AE2: | 0.34 | D: | 4.44 |
| AE1: | 0.63 | RQ: | 6.68 in |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ842 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.13 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Output RPM: | 116 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2319 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

