Grove Gear W8420612.30 - HMQ842-15-H1-210-30
Part #:W8420612.30
Catalog #:HMQ842-15-H1-210-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | C: | 11.38 in |
| D: | 4.44 | AD: | 7.53 |
| V: | 2.756 in | J: | 8.5 in |
| AK: | 8.5 | AE2: | 0.34 |
| G: | 2.5 | AE1: | 0.63 |
| RQ: | 6.68 in | F: | 5 |
| B: | 10.25 | T: | 1.875 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Ratio: | 15:1 | Output RPM: | 116 |
| Bore Code: | 30 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Thrust Rating - output shaft: | 2319 | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 11.13 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 15:1 |
| Model Code: | HMQ842 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

