How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | V: | 2.756 in |
| AE2: | 0.34 | AG: | 8.5 |
| J: | 8.5 in | D: | 4.44 |
| BD: | 9 | LQ1: | 7.21 in |
| AJ: | 7.25 | B: | 10.25 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| I: | 6.1 in | C: | 11.38 in |
| AE1: | 0.63 | T: | 1.625 |
| AD: | 7.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Ratio: | 20:1 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 210 | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Series Code: | GR |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ842 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.462 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

