How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | I: | 6.1 in |
| AE1: | 0.63 | V: | 2.756 in |
| J: | 8.5 in | G: | 2.5 |
| AK: | 8.5 | RQ: | 6.68 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.34 | C: | 11.38 in |
| AG: | 8.5 | D: | 4.44 |
| F: | 5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| T: | 1.875 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Output RPM: | 87 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | GR | Model Code: | HMQ842 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 9.462 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Bore Code: | 30 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

