Grove Gear W8420613.32 - HMQ842-20-H1-210-32
Part #:W8420613.32
Catalog #:HMQ842-20-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | RQ: | 6.68 in |
| AJ: | 7.25 | B: | 10.25 |
| C: | 11.38 in | BD: | 9 |
| T: | 2 | J: | 8.5 in |
| G: | 2.5 | I: | 6.1 in |
| D: | 4.44 | BE1: | 0.5 in |
| V: | 2.756 in | F: | 5 |
| AE1: | 0.63 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.462 | Assembly: | HMQ-H1 |
| Series Code: | GR | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ842 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 87 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

