Grove Gear W8420614.26 - HMQ842-25-H1-210-26
Part #:W8420614.26
Catalog #:HMQ842-25-H1-210-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 7.53 |
| AE1: | 0.63 | BE1: | 0.5 in |
| BD: | 9 | G: | 2.5 |
| D: | 4.44 | I: | 6.1 in |
| AE2: | 0.34 | LQ1: | 7.21 in |
| C: | 11.38 in | RQ: | 6.68 in |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 5 | V: | 2.756 in |
| T: | 1.625 | B: | 10.25 |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.94 |
| Bore Code: | 26 | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |

