Grove Gear W8420614.31 - HMQ842-25-H1-210-31
Part #:W8420614.31
Catalog #:HMQ842-25-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 10.25 |
| RQ: | 6.68 in | D: | 4.44 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.34 | AD: | 7.53 |
| T: | 1.938 | LQ1: | 7.21 in |
| J: | 8.5 in | V: | 2.756 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| AE1: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | C: | 11.38 in |
| G: | 2.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.94 | Series Code: | GR |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ842 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 6254 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |

