Grove Gear W8420615.23 - HMQ842-30-H1-210-23
Part #:W8420615.23
Catalog #:HMQ842-30-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 9 |
| AD: | 7.53 | LQ1: | 7.21 in |
| AE2: | 0.34 | G: | 2.5 |
| V: | 2.756 in | AJ: | 7.25 |
| RQ: | 6.68 in | F: | 5 |
| AE1: | 0.63 | AG: | 8.5 |
| J: | 8.5 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | B: | 10.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 11.38 in |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 210 |
| Model Code: | HMQ842 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output RPM: | 58 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.481 |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 23 |
| Series Code: | GR | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

