Grove Gear W8420615.24 - HMQ842-30-H1-210-24
Part #:W8420615.24
Catalog #:HMQ842-30-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | RQ: | 6.68 in |
| D: | 4.44 | J: | 8.5 in |
| V: | 2.756 in | F: | 5 |
| AD: | 7.53 | AK: | 8.5 |
| BD: | 9 | AE1: | 0.63 |
| B: | 10.25 | LQ1: | 7.21 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | G: | 2.5 |
| AG: | 8.5 | C: | 11.38 in |
| BF: | 0.53 | T: | 1.5 |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.375 |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.481 | Bore Code: | 24 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | HMQ842 | Ratio: | 30:1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

