How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | LQ1: | 7.21 in |
| I: | 6.1 in | AG: | 8.5 |
| AD: | 7.53 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| G: | 2.5 | RQ: | 6.68 in |
| V: | 2.756 in | AE2: | 0.34 |
| F: | 5 | T: | 1.75 |
| BF: | 0.53 | BD: | 9 |
| J: | 8.5 in | D: | 4.44 |
| AK: | 8.5 | C: | 11.38 in |
| AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ842 | Series Code: | GR |
| Bore Code: | 28 | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.481 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 58 | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs |

