How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | I: | 6.1 in |
| AJ: | 7.25 | C: | 11.38 in |
| RQ: | 6.68 in | F: | 5 |
| BD: | 9 | V: | 2.756 in |
| G: | 2.5 | BF: | 0.53 |
| AE2: | 0.34 | D: | 4.44 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.63 | B: | 10.25 |
| J: | 8.5 in | AG: | 8.5 |
| AD: | 7.53 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.262 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Model Code: | HMQ842 | Output Shaft Direction: | H1 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

