Grove Gear W8420616.31 - HMQ842-40-H1-210-31
Part #:W8420616.31
Catalog #:HMQ842-40-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE1: | 0.63 |
| D: | 4.44 | C: | 11.38 in |
| RQ: | 6.68 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | LQ1: | 7.21 in |
| G: | 2.5 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.756 in | AE2: | 0.34 |
| F: | 5 | T: | 1.938 |
| J: | 8.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.262 | Bore Code: | 31 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 43 |
| Series Code: | GR | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ842 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 210 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

