Grove Gear W8420616.32 - HMQ842-40-H1-210-32
Part #:W8420616.32
Catalog #:HMQ842-40-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | F: | 5 |
| I: | 6.1 in | AE1: | 0.63 |
| D: | 4.44 | V: | 2.756 in |
| LQ1: | 7.21 in | B: | 10.25 |
| AG: | 8.5 | G: | 2.5 |
| T: | 2 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.34 |
| AD: | 7.53 | AJ: | 7.25 |
| BE1: | 0.5 in | C: | 11.38 in |
| J: | 8.5 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output RPM: | 43 |
| Input HP @ 1750 RPM: | 5.262 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Bore Code: | 32 |
| Motor Frame Size: | 210 | Series Code: | GR |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ842 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |

