How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AE2: | 0.34 |
| T: | 1.5 | F: | 5 |
| I: | 6.1 in | AD: | 7.53 |
| BF: | 0.53 | G: | 2.5 |
| D: | 4.44 | V: | 2.756 in |
| RQ: | 6.68 in | AG: | 8.5 |
| BE1: | 0.5 in | B: | 10.25 |
| AK: | 8.5 | LQ1: | 7.21 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.389 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

