How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AK: | 8.5 |
| F: | 5 | BD: | 9 |
| AE1: | 0.63 | D: | 4.44 |
| T: | 1.75 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| B: | 10.25 | RQ: | 6.68 in |
| G: | 2.5 | LQ1: | 7.21 in |
| AD: | 7.53 | BF: | 0.53 |
| I: | 6.1 in | AJ: | 7.25 |
| AG: | 8.5 | C: | 11.38 in |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Bore Code: | 28 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 4.389 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ842 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

