How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | LQ1: | 7.21 in |
| B: | 10.25 | AD: | 7.53 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| J: | 8.5 in | AE2: | 0.34 |
| V: | 2.756 in | AJ: | 7.25 |
| G: | 2.5 | AE1: | 0.63 |
| I: | 6.1 in | T: | 1.688 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| D: | 4.44 | AG: | 8.5 |
| F: | 5 | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | H1 | Output RPM: | 29 |
| Motor Frame Size: | 210 | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.681 |
| Bore Code: | 27 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

