How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | V: | 2.756 in |
| B: | 10.25 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| T: | 1.75 | I: | 6.1 in |
| BE1: | 0.5 in | RQ: | 6.68 in |
| AD: | 7.53 | J: | 8.5 in |
| AJ: | 7.25 | AE1: | 0.63 |
| LQ1: | 7.21 in | G: | 2.5 |
| BF: | 0.53 | C: | 11.38 in |
| AG: | 8.5 | BD: | 9 |
| D: | 4.44 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Series Code: | GR | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Output RPM: | 29 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 3.681 | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

