Grove Gear W8420618.30 - HMQ842-60-H1-210-30
Part #:W8420618.30
Catalog #:HMQ842-60-H1-210-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | BE1: | 0.5 in |
| AE2: | 0.34 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| LQ1: | 7.21 in | AG: | 8.5 |
| J: | 8.5 in | AE1: | 0.63 |
| T: | 1.875 | G: | 2.5 |
| AK: | 8.5 | I: | 6.1 in |
| F: | 5 | C: | 11.38 in |
| RQ: | 6.68 in | BD: | 9 |
| D: | 4.44 | AJ: | 7.25 |
| B: | 10.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.681 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series Code: | GR | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 30 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ842 | Output RPM: | 29 |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

