How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 6.68 in |
| D: | 4.44 | AJ: | 7.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| C: | 11.38 in | AG: | 8.5 |
| I: | 6.1 in | AD: | 7.53 |
| BD: | 9 | J: | 8.5 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| AK: | 8.5 | T: | 1.938 |
| B: | 10.25 | F: | 5 |
| V: | 2.756 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Series Code: | GR | Ratio Range: | 60:1 |
| Output RPM: | 29 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Model Code: | HMQ842 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.681 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

