Grove Gear W8420618.32 - HMQ842-60-H1-210-32
Part #:W8420618.32
Catalog #:HMQ842-60-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | T: | 2 |
| G: | 2.5 | V: | 2.756 in |
| LQ1: | 7.21 in | F: | 5 |
| D: | 4.44 | I: | 6.1 in |
| C: | 11.38 in | B: | 10.25 |
| BD: | 9 | AD: | 7.53 |
| AE2: | 0.34 | AJ: | 7.25 |
| J: | 8.5 in | AE1: | 0.63 |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HMQ842 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | GR | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 3.681 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 29 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

