Grove Gear W8420619.23 - HMQ842-80-H1-210-23
Part #:W8420619.23
Catalog #:HMQ842-80-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| J: | 8.5 in | AD: | 7.53 |
| D: | 4.44 | AE2: | 0.34 |
| AG: | 8.5 | AE1: | 0.63 |
| T: | 1.438 | BF: | 0.53 |
| AJ: | 7.25 | C: | 11.38 in |
| V: | 2.756 in | G: | 2.5 |
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 6.68 in | F: | 5 |
| I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | HMQ842 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Bore Code: | 23 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 21 |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.76 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

