How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | J: | 8.5 in |
| RQ: | 6.68 in | G: | 2.5 |
| I: | 6.1 in | BF: | 0.53 |
| C: | 11.38 in | AD: | 7.53 |
| AE2: | 0.34 | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 10.25 | AE1: | 0.63 |
| V: | 2.756 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| BD: | 9 | BE1: | 0.5 in |
| F: | 5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ842 |
| Output RPM: | 21 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 1.76 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Motor Frame Size: | 210 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

